Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-60258 |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 62.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Shutoff |
| End type 2 | Female 45 degree swivel |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Item type | Adapter-tee |
| Product height in | 3.130 |
| Product height mm | 79.500 |
| Product length in | 2.230 |
| Product length mm | 56.640 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 3.130 |
| Product width mm | 79.500 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Thread size 3 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317186 |