Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 131-60366 |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.40 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-tee |
| Product length in | 2.020 |
| Product length mm | 51.300 |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |