Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 131-60459 |
| Drop dimension IN | 1.193 |
| Drop dimension MM | 30.30 |
| End size 1 | -5 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product height in | 1.569 |
| Product height mm | 39.850 |
| Product length in | 2.252 |
| Product length mm | 57.200 |
| Product material | Carbon steel |
| Product serial name | 131 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 11/16-16 UN |