Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-60577 |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Item type | Other element |
| Product height in | 0.487 |
| Product height mm | 12.380 |
| Product length in | 0.930 |
| Product length mm | 23.620 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.487 |
| Product width mm | 12.380 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317292 |