Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-60983 |
| Finish plating | Bright dip |
| Item type | Adapter-straight |
| Product height in | 0.308 |
| Product height mm | 7.823 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product material | Brass |
| Product width in | 0.308 |
| Product width mm | 7.823 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308085 |