Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82004 |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End Type 1 | Shutoff |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 0.720 |
| Product height mm | 18.300 |
| Product length in | 1.325 |
| Product length mm | 33.660 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.440 |
| Product width mm | 11.180 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317414 |
| Proposition 65 | Cancer and Reproductive Harm |