Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-82057 |
| Item type | Adapter-tee |
| Product height in | 0.949 |
| Product height mm | 24.100 |
| Product length in | 1.187 |
| Product length mm | 30.150 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 3 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317537 |