Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-82059 |
| Item type | Adapter-tee |
| Product height in | 0.703 |
| Product height mm | 17.860 |
| Product length in | 1.142 |
| Product length mm | 29.000 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 3 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317551 |