Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-82070 |
| Item type | Adapter-tee |
| Product height in | 0.808 |
| Product height mm | 20.520 |
| Product length in | 1.150 |
| Product length mm | 29.200 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317612 |