Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-82080 |
| Item type | Adapter-straight |
| Product height in | 1.035 |
| Product height mm | 26.300 |
| Product length in | 1.870 |
| Product length mm | 47.500 |
| Product material | Brass |
| Product width in | 0.700 |
| Product width mm | 17.780 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317636 |