Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82133 |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 22.40 |
| End size 1 | -5 |
| End size 2 | -2 |
| End size 3 | -5 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 45 degree flare |
| Item type | Adapter-tee |
| Product height in | 1.169 |
| Product height mm | 29.700 |
| Product length in | 1.240 |
| Product length mm | 31.500 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.525 |
| Product width mm | 13.340 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317643 |