Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-82136 |
| Item type | Adapter-tee |
| Product height in | 1.082 |
| Product height mm | 27.480 |
| Product length in | 1.370 |
| Product length mm | 34.800 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.590 |
| Product width mm | 14.990 |
| Thread size 3 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317650 |