Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82142 |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.051 |
| Product height mm | 26.700 |
| Product length in | 1.709 |
| Product length mm | 43.400 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 5.659 |
| Product width mm | 143.730 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317674 |