Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82144 |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End size 3 | -5 |
| End Type 1 | Male compression |
| End type 2 | Male compression |
| End type 3 | Male 45 degree flare |
| Item type | Adapter-tee |
| Product height in | 0.884 |
| Product height mm | 22.460 |
| Product length in | 1.583 |
| Product length mm | 40.200 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.590 |
| Product width mm | 14.990 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 9/16-24 UNEF |
| Thread size 3 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317681 |