Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82198 |
| Drop dimension IN | 0.440 |
| Drop dimension MM | 11.20 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 3 | Air Brake Connector |
| Item type | Adapter-tee |
| Product height in | 1.010 |
| Product height mm | 25.650 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/4-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317704 |