Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82246 |
| Drop dimension IN | 1.440 |
| Drop dimension MM | 36.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.816 |
| Product height mm | 46.125 |
| Product length in | 1.630 |
| Product length mm | 41.400 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.755 |
| Product width mm | 19.180 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317711 |