Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82305 |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.80 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female 45 degree swivel |
| Item type | Adapter-tee |
| Product height in | 1.083 |
| Product height mm | 27.515 |
| Product length in | 1.010 |
| Product length mm | 25.650 |
| Product material | Brass |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-24 UNS |
| Thread size 2 | 3/8-27 UNS |
| Thread size 3 | 1/8-27 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308092 |