Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-87080 |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Item type | Nut |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.680 |
| Product length mm | 17.270 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 2 | 5/8-18 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317834 |