Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-87142 |
| End size 1 | -5 |
| End size 2 | -5 |
| Item type | Other element |
| Product height in | 0.310 |
| Product height mm | 7.870 |
| Product length in | 2.375 |
| Product length mm | 60.320 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.310 |
| Product width mm | 7.870 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308108 |