Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-90002-BG |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.80 |
| End size 3 | -2 |
| End Type 1 | Shutoff |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.430 |
| Hex size 1 MM | 10.900 |
| Item type | Adapter-tee |
| Product height in | 1.236 |
| Product height mm | 31.400 |
| Product length in | 1.382 |
| Product length mm | 35.100 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 1.236 |
| Product width mm | 31.400 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 1/8-27 PTF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
