Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-90024 |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End size 3 | -6 |
| End Type 1 | Shutoff |
| End type 2 | Male 45 degree flare |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.430 |
| Hex size 1 MM | 10.9 |
| Item type | Adapter-tee |
| Product height in | 1.830 |
| Product height mm | 46.480 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.720 |
| Product width mm | 18.290 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317896 |