Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-91004 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Line/hose/tube |
| Item type | Adapter-tee |
| Product height in | 1.092 |
| Product height mm | 27.740 |
| Product length in | 1.429 |
| Product length mm | 36.300 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.590 |
| Product width mm | 14.990 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-27 UNS |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317919 |