Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-91006 |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.720 |
| Product height mm | 18.300 |
| Product length in | 1.245 |
| Product length mm | 31.620 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317933 |