Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-91015 |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -7 |
| End size 2 | -6 |
| End size 3 | -4 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.350 |
| Product height mm | 34.300 |
| Product length in | 1.449 |
| Product length mm | 36.800 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.717 |
| Product width mm | 18.200 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 3/8-27 UNS |