Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-94004 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.390 |
| Product width mm | 9.906 |
| Thread sealant | Yes |