Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-95049 |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End type 2 | Female 37 degree swivel |
| Item type | Adapter-tee |
| Product height in | 1.488 |
| Product height mm | 37.800 |
| Product length in | 1.598 |
| Product length mm | 40.600 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318008 |