Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1340 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.800 |
| Hex size 5 IN | 1.250 |
| Hex size 5 MM | 31.8 |
| Item type | Nut |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.161 |
| Product length mm | 54.900 |
| Product material | Brass |
| Product serial name | 134 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.312 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.312 |
| Tube outside diameter 2 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975759745 |
