Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1344-BG |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.800 |
| Hex size 5 IN | 0.938 |
| Hex size 5 MM | 23.8 |
| Item type | Nut |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 134 |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread sealant | Yes |
