Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 135 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Product height in | 0.910 |
| Product height mm | 23.110 |
| Product length in | 1.252 |
| Product length mm | 31.800 |
| Product material | Brass |
| Product serial name | 135 |
| Product width in | 1.252 |
| Product width mm | 31.800 |
| Thread sealant | Yes |
| Thread size 1 | 0.266-32 UNS |
| Thread size 2 | 1/8-27 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700839 |
| Proposition 65 | Cancer and Reproductive Harm |
