Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1351 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.900 |
| Hex size 5 IN | 1.250 |
| Hex size 5 MM | 31.8 |
| Item type | Nut |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 1351 |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.703 |
| Tube outside diameter 1 MM | 17.9 |
| Tube outside diameter 2 IN | 0.703 |
| Tube outside diameter 2 MM | 17.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522082587 |
