Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1351-BG |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.900 |
| Hex size 5 IN | 1.250 |
| Hex size 5 MM | 31.8 |
| Item type | Nut |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 1351 |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
