Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1360X10 |
| Item type | Adapter-sleeve |
| Product height in | 0.736 |
| Product height mm | 18.694 |
| Product length in | 0.443 |
| Product length mm | 11.252 |
| Product serial name | 1360 |
| Product width in | 0.443 |
| Product width mm | 11.252 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975723050 |
