Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1360X6 |
| Item type | Other element |
| Product height in | 0.463 |
| Product height mm | 11.760 |
| Product length in | 0.318 |
| Product length mm | 8.077 |
| Product serial name | 1360 |
| Product width in | 0.463 |
| Product width mm | 11.760 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734810 |
