Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1360X8 |
| End size 1 | -8 |
| End Type 1 | Air Brake Connector |
| Item type | Other element |
| Product height in | 0.596 |
| Product height mm | 15.130 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product material | Brass |
| Product serial name | 1360 |
| Product width in | 0.596 |
| Product width mm | 15.130 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722510 |
