Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1361X12 |
| Color | White |
| End size 1 | -12 |
| Hex size 5 IN | 1.142 |
| Hex size 5 MM | 29.0 |
| Item type | Nut |
| Material | Brass |
| Nut type | Tube nut |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.442 |
| Product length mm | 36.620 |
| Product material | Brass |
| Product serial name | 1361 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread sealant | No |
| Thread size 1 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975726174 |
