Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1362X10 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Air Brake Connector Copper tub |
| End type 2 | Air Brake Connector Copper tub |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.800 |
| Hex size 5 IN | 0.813 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 3.229 |
| Product length mm | 82.020 |
| Product material | Brass |
| Product serial name | 1362 |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread sealant | No |
| Thread size 1 | 13/16-18 UNS |
| Tube outside diameter 1 IN | 0.634 |
| Tube outside diameter 1 MM | 16.1 |
| Tube outside diameter 2 IN | 0.813 |
| Tube outside diameter 2 MM | 20.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975733837 |
