Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1364X8 |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Air Brake Connector |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.827 |
| Hex size 2 MM | 21.000 |
| Item type | Adapter-tee |
| Product height in | 1.248 |
| Product height mm | 31.710 |
| Product length in | 3.120 |
| Product length mm | 79.240 |
| Product material | Brass |
| Product serial name | 1364 |
| Product width in | 0.827 |
| Product width mm | 21.000 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975727775 |
