Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1368X10 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female compression |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 2.471 |
| Product material | Brass |
| Product serial name | 1368 |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713822 |
