Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1368X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female compression |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.800 |
| Hex size 1 MM | 20.300 |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 2.342 |
| Product length mm | 59.482 |
| Product material | Brass |
| Product serial name | 1368 |
| Product width in | 0.800 |
| Product width mm | 20.320 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.409 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.509 |
| Tube outside diameter 2 MM | 12.9 |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
