Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1369X8 |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 1 IN | 0.720 |
| Hex size 1 MM | 18.300 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.600 |
| Hex size 3 IN | 0.813 |
| Hex size 3 MM | 20.6 |
| Item type | Adapter-elbow |
| Product height in | 2.131 |
| Product height mm | 54.127 |
| Product length in | 1.344 |
| Product length mm | 34.145 |
| Product material | Brass |
| Product serial name | 1369 |
| Product width mm | 18.290 |
| Thread sealant | Yes |
| Thread size 2 | 11/16-20 UN |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730256 |
