Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1369X8-BG |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.813 |
| Hex size 3 MM | 20.6 |
| Item type | Adapter-elbow |
| Product height in | 2.131 |
| Product height mm | 54.127 |
| Product length in | 1.344 |
| Product length mm | 34.145 |
| Product material | Brass |
| Product serial name | 1369 |
| Product width in | 0.720 |
| Thread sealant | Yes |
| Thread size 2 | 11/16-20 UN |