Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1380X6 |
| Drop dimension IN | 0.606 |
| Drop dimension MM | 15.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Air Brake Connector |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Item type | Adapter-elbow |
| Product height in | 0.889 |
| Product height mm | 22.575 |
| Product length in | 2.107 |
| Product length mm | 53.527 |
| Product material | Brass |
| Product serial name | 1380 |
| Product width in | 0.565 |
| Product width mm | 14.350 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975720455 |
