Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1390X6X6 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Product material | Brass |
| Tube outside diameter 1 IN | 0.438 |
| Tube outside diameter 1 MM | 11.1 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740712 |
