Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1390X6X6-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Air Brake Connector |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Item Type | Adapter-straight |
| Product height in | 0.750 |
| Product length in | 1.181 |
| Product length mm | 30.000 |
| Product material | Brass |
| Product serial name | 1390 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-20 UNEF |
