Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1390X6X6Z |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-straight |
| Product height in | 0.531 |
| Product height mm | 13.480 |
| Product length in | 0.760 |
| Product material | Brass |
| Product serial name | 1390 |
| Product width in | 0.531 |
| Product width mm | 13.480 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.438 |
| Tube outside diameter 1 MM | 11.1 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700037 |
