Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1390X6X8-BG |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Female push to connect |
| End type 2 | Female push to connect BLKHD |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.220 |
| Product length in | 1.370 |
| Product length mm | 34.790 |
| Product material | Brass |
| Product serial name | 1390 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
