Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1391X6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.970 |
| End connection hex size MM | 24.638 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975732816 |
| Proposition 65 | Cancer and Reproductive Harm |
