Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1391X6X8 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H338 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.970 |
| End connection hex size MM | 24.638 |
| End size 1 | -8 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Brass |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975702826 |
| Proposition 65 | Cancer and Reproductive Harm |
