Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1391X6X8-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H338 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.970 |
| End connection hex size MM | 24.638 |
| End size 1 | -8 |
| Hex size 5 MM | 24.6 |
| Hose size | -6 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.1120 |
| Item type | Adapter-straight |
| Product height in | 0.969 |
| Product height mm | 24.606 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Brass |
| Product serial name | 1391 |
| Product width in | 0.969 |
| Product width mm | 24.606 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
