Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1391X8-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 1.125 |
| Hex size 5 MM | 28.6 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Item type | Adapter-straight |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.902 |
| Product length mm | 48.310 |
| Product material | Brass |
| Product serial name | 1391 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
